Login
Welcome at the myBuildings portal powered by ABB Ability™
Digital Services for your smarter home
Imagine the very best comfort, security, design and energy effeciency for tomorrow's smart home, today. myBUSCH-JAEGER unleashes the full potential for your smarter home system.
Connect all your smart home devices,
make them even smarter,
and make user of additional services.
Features
Security
Our smart home systems and the remote access via myBUSCH-JAEGER have been tested by the VDE with regard to the security of information and have passed it as being secure.
Third-party integration
Use the smart offerings of our partners - perfect lighting with Philips HUE LEDs. Voice control with Alexa. Or integration of Miele or Home Connect home appliances.
Remote access
The remote access allows you to comfortably access and control you smart home system on your mobile phone or table, while in the office or traveling.
Smart Energy
The Smart Energy Management Solution helps you save money by automatically using electricity when it’s cheapest and max. your use of solar or green energy. It is easy to use and let you control everything from a single app.
Subscription Plans
Prices and subscription functions
The ABB Smart Energy Management Solution (SEMS) comes with a BASIC and a PREMIUM subscription for different application purposes. The advantages and functions of both subscriptions are listed below, which you can use to decide which variant best suits your needs.
The Smart Energy subscriptions can only be used if the Smart EMS solution is available in your country.BASIC
- Prioritization of devices
- Intelligent control of all devices
- Visualization of production and consumption (resolution in the 10-second range)
PREMIUM
- All features of the basic subscription
- Energy assistant with push notifications
- Integration of cars (SoC)
- Energy reports
- Connect with your installer to let him perform remote monitoring and maintenance
- Voice control: Alexa, Google, Siri
- Light: Phillips Hue, Ledvance
- Sound: Sonos
- Weather: Web-based weather data
- Home appliance: Miele, Home Connect
- Busch free@home®
- Busch-Welcome®
- Busch-Welcome® IP
- KNX App-Control Server
- Busch-AccessControl
Doorbell ring snapshots stored on the cloud in the Events History Timeline and accessible via the myBusch-Jaeger portal
Share your systems with up to 5 persons.
ONE
Free Plan
1 household*
4 mobile apps**
1 household* and 4 mobile apps** (smartphone/tablet)
PLUS
Subscription:
€2.49/month or €24.99/year
8 household*
10 mobile apps**
8 households* and 10 mobile apps (smartphone/tablet)
x
- Integration/optimization of any number of devices
- Prioritization of the integrated devices can be individually adjusted
- Control of the integrated devices in a matter of seconds for optimal self-consumption
- Creation of manual schedules per device
- Operating modes can be set individually for each device, e.g. device only active when solar power is available, or only used with off-peak tariff (e.g. modes for smart plugs)
- Prediction of energy production based on machine learning (solar power forecast)
- Optimization suggestions from the energy assistant
- Numerous customizable charging modes for electric vehicles
- Control of up to 10 individual charging stations from different manufacturers
- Bidirectional charging (enables the building to be powered by the vehicle battery)
- Support for compatible charging systems
- Load management (blackout protection): Protection against power outages by monitoring the house connection and under-protection
- Integration of vehicle information, including charge level and destination charge (SoC) - for up to 3 vehicles
- Integration of vehicle information, including charge level and destination charge (SoC) - for up to 3 vehicles
- Connection of the heat pump via Smart Grid (SG) Ready
- Direct control of many heat pumps for optimal performance
- Heat pump protection mechanism (limiting the number of activations per day)
- Real-time display of production, consumption, grid consumption (dashboard)
- Show whether the consumption is covered by the battery or by the grid
- Display of numerous key figures of the integrated devices such as boiler temperature, battery charge level, device performance; This allows checking that the integrated devices are optimized as desired
- Measured values are saved with a high resolution of 10 seconds
- Attractive representation of the current power flow
- Retrieval of all measured values, including in the past
- Energy reports and tips from the energy assistant
- Preparation of the degree of self-sufficiency, self-consumption and production during a certain period of time (appendix key figures)
- Presentation of the development of consumption and production over time (comparison view)
- Clear preparation of the monthly and annual consumption of the integrated devices (consumer statistics)
- Display of the degree of self-sufficiency of the integrated devices during a selectable period of time. This helps to identify potential for solar power usage per device. (device self-sufficiency)
- Flexible load shedding based on external signals for heating elements, charging stations, etc. (RSE – EW signals)
- Downregulation of the inverter controlled by the electricity company via a relay
- Fulfillment of the paragraph 14a regulation for Germany for taxable consumers
- Control of devices according to high and low tariffs
- Makes the energy data available to compatible ZEV billers via API
- Individual app view for each residential unit
- Control the charging station for each residential unit directly in the app (enables solar charging for each residential unit)
- Export of energy data as CSV (daily values)
- Push notifications in the event of errors from connected devices
- Anomaly detection by the energy assistant
- API for reading and writing
- Data export as .csv file
- Automatic updates with continuous development and integration of new features
BASIC
PREMIUM
BASIC
PREMIUM
- Busch-Welcome® IP
- KNX App-Control Server
- Busch free@home®
- Busch-Welcome®
abb_ispf_portal.subscription.license-energy-basic.devices_usage.description
1 households* and 1 mobile apps (smartphone/tablet)
*A household = max. 1 Gateways per system: free@home® (System Access Point V1 or V2), Busch-Welcome® (Busch-Welcome IP-Gateway ) or Busch-Welcome® IP (Busch-Welcome® IP Smart Access Point + Busch-Welcome® IP touch), ABB KNX iBus (ControlTouch + Busch-VoiceControl® KNX)
**A mobile app means an installed and connected app, not a registered device (smartphone, tablet). All apps connected to myBUSCH-JAEGER are counted. This includes the free@home® (NEXT), the Busch-Welcome®, the KNX App-Control Server and the Busch-VoiceControl® apps.
Discover smarter homes